This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Amvic – Ampex Insulated Floor Panels R14

Unique ref.: ampexr14
Brand: Amvic Building System
Product family: Insulated Hydronic Panels
Product group: Insulated Radiant Hydronic Floor Panels
Width (inches): 24
Height (inches): 3.37
Depth (inches): 48
Date of publishing: 2020-05-20
Edition number: 1
Type: Building Material
Download (2)

Ampex is an insulated panel used for hydronic radiant floor (slab) systems both for interior and exterior applications. The combination of closed cell, molding expanded polystyrene (EPS) insulation, one of the highest performing energy efficient insulation materials available today, with a High Impact Polystyrene (HIPS) film, makes for a strong and resilient Ampex panel. The panel combines rigid insulation, a vapor barrier and PEX tubing locking mechanism into a single solution that significantly reduces installation time. The innovative patented panel design ensures that the tubing is completely encased in concrete and not pushed to the bottom of the panel through the use of bridge connectors. The larger contact area between the tubing and the concrete allows for increased heat transfer reducing the response time of the system and helping achieve desired temperatures faster.

Ampex panels have unique “mushroom” shaped nubs which locks the PEX tubing firmly in place (staples and zip ties not needed). The 2x4’ (610x1220mm) panels are light and manageable improving maneuverability in tight spaces and damage on site. The nub height and film accommodate multiple tube sizes and protects the tubing from damage and dislocation when the panel is walked upon by other trades. The large, four-sided interlocking shiplap connector system makes for a quick, easy and secure installation while maintaining the continuity of the vapor barrier and eliminating the need for a dedicated 6 mil. polyethylene (unless specifically required by local building code).


Material main: Polystyrene (EPS)
Material secondary: High-density polyethylene (HDPE)
Designed in: Canada
Manufactured in: Canada

BIMobject Category: Building Materials - Insulation
CSI MasterFormat 2014 Code: 23 83 16
CSI MasterFormat 2014 Title: Radiant-Heating Hydronic Piping
This product is available in:
North America
  • Canada
  • United States

BIMobject®