This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Amvic - R22 4in Insulated Concrete Forms (ICF)

Unique ref.: r224inicf
Brand: Amvic Building System
Product family: Insulated Concrete Forms
Product group: R22 Insulated Concrete Forms (ICF)
Date of publishing: 2020-05-22
Edition number: 1
Type: Building Material
Download (3)

Amvic R22 Insulated Concrete Forms (ICF) are a stay in place formwork manufactured using two 2.5” (63.5mm) Type II/Type 2, closed cell, Expanded Polystyrene (EPS) panels connected by polypropylene webs placed at 6” (152mm) on center. The R22 blocks provide excellent value through the combination of excellent performance and cost-effective pricing. The forms offer a 6-in-1 system that provides structure, insulation, vapor barrier, air barrier, sound attenuation and attachments for interior finishes and exterior cladding. Completed Amvic ICF walls offer a sustainable and resilient building structure with R-Value of 22, ASTC rating of 47+ and a fire resistance rating (FRR) of 3+ hours.

The tighter spacing of the webs creates a block with market leading form capacity strength. fully reversible FormLock™ interlocking system with a depth of 1” (25mm) provides superior connection strength between blocks while allowing for a fast and easy installation. Webs have built-in clips which can hold two courses of reinforcing steel greatly reducing the need for additional tying. A wide range of available forms and core sizes allows for limitless design possibilities. Amvic ICF is manufactured with over 60% recycled materials (by weight) while keeping construction waste to a minimum (>1%).


Material main: Polystyrene (EPS)
Material secondary: Polypropylene
Designed in: Canada
Manufactured in: Canada

BIMobject Category: Building Materials - Masonry
IFC classification: Block
Uniclass 1.4 Code: L32233
Uniclass 1.4 Description: Insulated blocks
Uniclass 2015 Code: Pr_20_93_52_42
Uniclass 2015 Description: Insulated concrete blocks
CSI MasterFormat 2014 Code: 04 22 19
CSI MasterFormat 2014 Title: Insulated Concrete Unit Masonry
OmniClass Number: 23-13 31 17 17
OmniClass Title: Insulated Concrete Forms
This product is available in:
North America
  • Canada
  • United States

BIMobject®