Unique ref.: | silverboard35 |
---|---|
Brand: | Amvic Building System |
Product family: | Rigid Insulation Boards |
Product group: | SilveRboard Rigid Insulation |
Date of publishing: | 2020-05-22 |
Edition number: | 1 |
Type: | Building Material |
SilveRboard is a rigid insulation board made from closed cell, Expanded Polystyrene (EPS) covered with a layer of metalized polypropylene reflective film on both sides. This highly effective combination of materials offers high compressive strength and great thermal performance when used for below grade and under slab applications. Designed to be installed as continuous insulation, reduce thermal bridging and directly improve building envelope performance. The double-sided lamination dramatically increases board strength and flexibility, reducing site damage and waste. Can function as a vapor barrier when joints are taped with an approved vapor barrier tape.
SilveRboard is available in a various sizes and thicknesses. The availability of larger panels helps improve job site efficiency and reduce labor cost. Each panel is easy to handle due to the low weight and can be easily cut. The high compressive strength makes it the ideal solution for majority of below grade applications such as foundation walls and below concrete slabs. The panels have exceptional Long-Term Thermal Resistance (LTTR) and increased thermal resistance in lower temperatures.
Product url: | https://www.amvicsystem.com/products/hd-foam/silverboard/ |
---|---|
Installation instructions: | https://www.amvicsystem.com/wp-content/uploads/2019/08/Amvic-Rigid-Board-I... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.amvicsystem.com/wp-content/uploads/2019/08/Amvic-Non-Perforate... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ca/amvic/product/silverboard35
Material main: | Polystyrene (EPS) |
---|---|
Material secondary: | Polypropylene |
Designed in: | Canada |
Manufactured in: | Canada |
BIMobject Category: | Building Materials - Insulation |
---|---|
CSI MasterFormat 2014 Code: | 07 21 00 |
CSI MasterFormat 2014 Title: | Thermal Insulation |
BIMobject®