This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

MVP-9000i 9" Modero® ViewPoint® Touch Panel with Intercom

Unique ref.: amx-00115
Brand: AMX
Product family: Electronics
Product group: Cable Transmission and Reception Control Equipment
Date of publishing: 2012-05-01
Edition number: 1
Type: Object (single object)
Download (12)

OVERVIEW
The MVP-9000i redefines touch panel control offering both wireless and wired functionality, new user interface capabilities like gestures and page transitions, a stunning 9" widescreen 24-bit color display, full digital duplex telephone or intercom interface and built-in 802.11a/b/g Wi-Fi card with antenna diversity. The MVP-9000i switches seamlessly to wireless mode when removed from the PoE docking station. Transfer touch panel pages, upgrade the firmware or display photo files using the USB or mini-SD card slot. Available in white or black, the 

MVP-9000i also features a capacitive navigation pad, 4 programmable buttons, over 1 GB of useable flash memory and supports 5 hours of continuous use and three days of standby time.

COMMON APPLICATION
Ideal for a wide variety of residential and commercial control and automation applications where flexibility of docked or mobile 802.11a/b/g functionality and extended battery life is desired. This is an ideal solution for extremely noisy wireless environments like MDUs and applications that require telephone/intercom functionality.

FEATURES

  • Automatically switches between Ethernet connectivity when docked and Wi-Fi when out of dock
  • New user interface capabilities including gesturing and 7 different page transitions
  • New International Fonts Support Coming Soon – AMX is adding international font capabilities to the user interface including support for right to left languages such as Arabic. A combination of language styles (right to left, and left to right) can also be used. So you can you include Arabic and English on the same screen. This enhancement will be available through a new firmware update.
  • 802.11a/b/g Wi-Fi with antenna diversity for improved wireless reliability and features enhanced wireless security protocol
  • Extended battery life - five hours of continuous use and three days of standby time
  • Micro-SD and USB stick support for easy file transfers and photo uploads
  • VoIP intercom and SIP telephone (requires AMX Gateway) ready

Keywords: Harman


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Communication
IFC classification: Electric Distribution
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Electronics - Communication

Name Value
Active Screen Area 7-3/4" x 4-1/2"
Operating Humidity 20 % — 85 %
Operating Temperature 0 deg F to 40 deg F
Overall Dimensions 7-5/8" x 11" x 1-1/16"
Storage Temperature -4 deg F to 140 deg F
Weight 3.6 lb

BIMobject®