Unique ref.: | amx-00149 |
---|---|
Brand: | AMX |
Product family: | Electrical |
Product group: | General Purpose Controls |
Date of publishing: | 2016-09-16 |
Edition number: | 1 |
Type: | Object (single object) |
OVERVIEW
The Rough-In Box is an optional accessory for Modero S Series 10.1" Wall Mount Touch Panel (FG2265-01). It allows the panel to be mounted directly to the studs/pre-wall and includes a wall box and mounting screws.
Keywords: Harman
Product url: | http://www.amx.com/products/CB-MSA-10.asp |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ca/amx/product/amx-00149
Material main: | |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Electrical - Controls |
---|---|
IFC classification: | Electric Distribution |
BIMobject®