This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

MET-7X Metreau® 7-Button Ethernet Expansion Keypad

Unique ref.: amx-00170
Brand: AMX
Product family: Electrical
Product group: General Purpose Controls
Date of publishing: 2016-09-16
Edition number: 1
Type: Object (single object)
Download (10)

OVERVIEW
The MET-7X Metreau 7-Button Expansion Keypad connects to any adjacent Metreau Ethernet Keypad (MET-6NE, MET-7E or MET-13E) via ribbon-cable to add additional control points in the same location.

COMMON APPLICATION
Ideal for classrooms, conference rooms, residences or hotels that require multiple adjacent control points.

FEATURES

  • Simple Connection - Connect up to three keypads with one IP address to optimize the room’s network design
  • Power Over Ethernet (PoE) Compatible - The Expansion Keypad receives power from the Metreau Ethernet Keypad it is connected to (options include MET-6NE, MET-7E and MET-13E) via the ribbon cable

NOTE: Keypad wallplates not included. See ALD-CW-1, ALD-CW-2, ALD-CW-3.

Keywords: Harman


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electrical - Controls
IFC classification: Electric Distribution
This product is available in:
North America
  • United States

BIMobject®