Unique ref.: | amx-00185 |
---|---|
Brand: | AMX |
Product family: | Electrical |
Product group: | General Purpose Controls |
Date of publishing: | 2016-09-16 |
Edition number: | 1 |
Type: | Object (single object) |
OVERVIEW
Wall Controllers are stand-alone, dual-gang IP controllers that send commands to multiple IP clients with the push of a button. N-Series Controllers have nine programmable tactile buttons with a 240 x 320 display. Programming is done individually through the built-in web-server or collectively to multiple units using N-Command Control Appliances. Multi-page custom graphics can be created using Panel Builder software, stored internally, and launched at start-up or at the push of a button. The SC-TC-D comes with a capacitive touch display and built-in WiFi and Bluetooth for expanding control to mobile devices.
FEATURES
Keywords: Harman
Product url: | http://www.amx.com/products/SC-WPC-D.asp |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ca/amx/product/amx-00185
Material main: | |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Electrical - Controls |
---|---|
IFC classification: | Electric Distribution |
BIMobject®