Video Inputs: (2) Multi-Format DVI-I, (2) HDMI. See Data Sheet for Details
Video Outputs: (2) HDMI; supports HDMI/HDCP, (1) DXLink; mirrors associated HDMI outputs; supports digital video, audio, Ethernet, and bi-directional control
Video Resolution Support: Supports resolutions up to 1920 x 1200 @ 60 Hz. See Operations Reference Guide for details for each signal type.
Audio Inputs: (2) female 1/8" stereo mini-phono jacks, (2) 3.5 mm 5-position captive-wire terminals, (2) 3.5 mm 3-pin captive-wire MIC connectors, (2) HDMI connections, (2) DXLink connections. See Data Sheet for details
Audio Outputs - SP: (1) Amplified audio output; 4-position captive wire connector, (2) Line level audio outputs, (1) S/PDIF output, (2) HDMI outputs, (1) DXLink output. See Data Sheet for details
Audio Outputs - T: (1) Amplified audio output; 2-position captive wire connectors, (2) Line level audio outputs, (1) S/PDIF output, (2) HDMI outputs, (1) DXLink output. See Data Sheet for details
AxLink Port: (1) 4-position 3.5mm Screw Terminal, provides data and power to external AxLink control devices
RS-232/422/485 Ports: (1) 10-position 3.5mm Screw Terminal, NetLinx Port 1, XON/XOFF (transmit on / transmit off), CTS/RTS (clear to send/ready to send), 300 - 115,200 baud
RS-232 Port: (3) 5-position 3.5mm Screw Terminal, NetLinx Ports 2-4, XON/XOFF (transmit on / transmit off), CTS/RTS (clear to send/ready to send), 300 - 115,200 baud
IR/Serial: (4) 2-position 3.5mm Screw Terminal, 4 IR Transmit / 1-way Serial ports, NetLinx Ports 11-14. See Data Sheet for details
I/O Channels: (4) 6-position 3.5mm Screw Terminal, 4-channel binary I/O port for contact closure with each input being capable of voltage sensing, NetLinx Port 22, Channels 1-4
Relays: (4) Two 8-position 3.5 mm Screw Terminal, (8) single-pole, single-throw relays, NetLinx Port 21, Channels 1-4. See Data Sheet for details
Dimensions (HWD): 5 3/16" x 17" x 14" (13.2 cm x 43.2 cm x 35.6 cm)
FG Numbers:
FG1906-07 (2x25W, 8-Ohms)
FG1906-09 (75W, 70/100V)