Publish your products
NMX-WP-N2410 Windowing Processor N2400 Series 4K60 4:4:4 Windowing Processor, 4x1
NMX-WP-N2410 Windowing Processor N2400 Series 4K60 4:4:4 Windowing Processor, 4x1
NMX-WP-N2410 Windowing Processor N2400 Series 4K60 4:4:4 Windowing Processor, 4x1
    AMX

    NMX-WP-N2410 Windowing Processor N2400 Series 4K60 4:4:4 Windowing Processor, 4x1

    The NMX-WP-N2410 allows multiple real-time UHD streams to be displayed on a single stream simultaneously. This is a fundamental shift in the way professional AV technologies have traditionally addressed windowing, but one that increases capability and flexibility while reducing installation and support costs. With the NMX-WP-N2410, users can combine up to four HD sources together into a single 4K image, as well as mix 4K and HD sources in any configuration.

    The N2400 Series Windowing Processor is a 1RU rack-mount 4x1 windowing appliance that connects to an N2400 Series Video over IP network and accepts up to four video streams from AMX N2400 Series encoders. Each input can be cropped, scaled, and positioned according to stored presets (such as quad, window-in-window, 3+1, etc.) or in any user-defined configuration. The combined output video stream is then streamed to one or more N2400 Series Decoders at resolutions up to 4K60 4:4:4. Multiple 4×1 windowing processors can be stacked to give 7×1, 10×1, 13×1, 16×1, or higher capability.

    Features

    • Up to 4 Video Streams – Accepts up to four independent video streams in addition to user-defined static backgrounds.
    • 4x1 Windowing + Stacking – 4×1 windowing with stacking capability.
    • 4K60 4:4:4 Output – Output to the latest displays with no loss of quality.
    • Built-In Web Interface – Easy-to-use, built-in web browser interface provides pallets to manipulate each ‘window’ stream: Crop, scale and position in seconds.
    • Audio Matrix Switch – Built-in audio matrix switch allows selection of any audio stream for Windowing Processor output.
    • Locate Anywhere on the Video Network – Networked AV inputs and outputs mean the N2410 does not have to be located near the sources or the displays, which often have space limitations.
    • Retrofit Capable – Easily retrofits to an existing N2400 Series video network.

    Keywords: Harman

    Specification
    • Dimensions (H x W x D): 1.75" x 17.25" x 12" (4.5 cm x 43.8 cm x 30.5 cm)

      Signal Type Support: Input: Up to four N2400 network video sources over Ethernet; Output: N2400 network video over Ethernet

      Video Input Resolutions: Minimum resolution of 640x480p; Maximum horizontal resolution of 4096 or a vertical resolution of 2160; See Data Sheet for details.

      Video Output Resolutions: Supports most common UHD up to 4096x2160

      Front Panel Components: Reset button, Power LED, Status LED, Diagnostic LEDs. See Data Sheet for details.

      Rear Panel Components: One 120 Volt AC power input, 8-wire RJ45 female, 10/100/1000 Mbps 10/100/1000Base-T auto-sensing gigabit Ethernet switch port, 1000 Mbps 1000Base-T gigabit Ethernet switch ports. See Data Sheet for details.

      FG Numbers: FGN2410

    Technical specification
    • Unique ref.nmx-wp-n2410-windowing-processor
    • Product familyElectronics
    • Product groupNetworked AV
    • TypeObject (single object)
    • Date of publishing2021-09-09
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Communication
    • IFC classificationElectrical Element

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit