Publish your products
Round coffee table in tempered glass and walnut solid wood
Round coffee table in tempered glass and walnut solid wood
Round coffee table in tempered glass and walnut solid wood
Round coffee table in tempered glass and walnut solid wood
Round coffee table in tempered glass and walnut solid wood
Round coffee table in tempered glass and walnut solid wood
    Archived

    Round coffee table in tempered glass and walnut solid wood

    Round coffee table tempered glass and walnut model 2064 Angel Cerdá S.L. Coffee table with a modern design and a circular 12 mm tempered glass top and polished edges. It has an original structure of solid and curved beech wood legs painted in walnut color, as well as a 22-micron chrome-plated solid steel circular base, which provides that mix of style and practicality that you are looking for in your home. This coffee table is the clear example that originality, elegance and functionality can go hand in hand. A perfect piece to create environments full of modernity and style. • STYLE: This round coffee table made of tempered glass and walnut-colored wood will become the star of your living room. • MULTISTANCE: Its versatile design allows it to fit into any space in your home. • QUALITY: All our coffee tables are made with the highest quality materials, being a guarantee of durable and functional furniture. • DECORATION AND COMFORT: This original center table made of tempered glass, solid and curved beech wood painted in walnut color, and chromed steel, will create a feeling of spaciousness and modernity in your living room. • MATERIAL AND DIMENSIONS: Due to its dimensions, this modern design coffee table will be the ideal piece to dress your living room, being also a practical element for your home.
    Specification
    • Tempered glass, Solid curved beech painted in walnut, Chromed steel solid.
    Technical specification
    • Unique ref.2064-mesa-centro-redonda-moderna-cristal-templado-nogal-acero-cromado-side-table-angel-cerda
    • Product familyFurniture
    • Product groupSidetable
    • TypeObject (single object)
    • Date of publishing2021-05-07
    • Edition number1
    • Height (mm)390
    • Width (mm)1000
    • Depth (mm)1000
    Related
    • Material mainGlass
    • Material secondaryWalnut
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)21
    Classification
    • BIMobject CategoryFurniture - Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit