Publish your products
Oak wood office desk and Sulfur lacquered top
Oak wood office desk and Sulfur lacquered top
Oak wood office desk and Sulfur lacquered top
Oak wood office desk and Sulfur lacquered top
    Archived

    Oak wood office desk and Sulfur lacquered top

    Oak office desk model 3019 Angel Cerdá S.L. Office desk with an original modern design with a DM top lacquered in RAL1032 Brilliance Sulfur and a 0.5mm thick natural oak veneered wooden structure. Thanks to its side drawer with soft-closing system, this desk is ideal to keep everything in its place and in order in your workspace. • STYLE: This office desk will bring the modern touch you are looking for to your office. A commitment to color, perfect for creating a spacious and bright work environment. • MULTISTANCE: Versatile and functional, its design allows it to fit into any office or office. • QUALITY: All our desks are made with the highest quality materials, being a guarantee of durable and functional furniture. • DECORATION AND COMFORT: This original mustard color desk is the perfect option if you are looking for elegance and simplicity, as well as practicality for your office or office. • FUNCTIONALITY: The minimalist and simple style of this desk adds spaciousness and a feeling of lightness to the space.
    Specification
    • Oak veneered wood. Lacquered MDF.
    Technical specification
    • Unique ref.3019-escritorio-oficina-moderno-roble-azufre-desk-angel-cerda
    • Product familyFurniture
    • Product groupDesk
    • TypeObject (single object)
    • Date of publishing2021-05-07
    • Edition number1
    • Height (mm)810
    • Width (mm)1200
    • Depth (mm)600
    Related
    • Material mainOak
    • Material secondaryMDF
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)28
    Classification
    • BIMobject CategoryFurniture - Office Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit