Publish your products
Bed upholstered in leatherette and dark steel legs
Bed upholstered in leatherette and dark steel legs
Bed upholstered in leatherette and dark steel legs
Bed upholstered in leatherette and dark steel legs
Bed upholstered in leatherette and dark steel legs

    Bed upholstered in leatherette and dark steel legs

    2.9 out of 5 stars2.9(33 reviews)
    Upholstered gray leatherette bed model 7066 Angel Cerdá S.L. Modern design double bed with headboard and stringers upholstered in gray leatherette, filled with 25kg / m3 polyurethane foam, with which you will be able to create a warm and personal space, without neglecting the greatest comfort. The robust structure of blacked stainless steel legs provides that minimalist and avant-garde air that you are looking for in your bedroom. Includes a comfortable multi-slat bed base made of pine wood. Perfect for relaxation! • STYLE: This elegant double bed with a modern design upholstered in gray leatherette, will be the main protagonist of your bedroom, providing warmth and sophistication. • MULTIESTANCE: Due to the modern design and elegant style of its headboard, it will be a perfect piece of furniture for any type of bedroom, creating a perfect environment for relaxation. • QUALITY: All our beds are made with materials of the highest quality, being a guarantee of durable and functional furniture. • DECORATION AND COMFORT: The combination of gray leatherette with darkened stainless steel legs, makes it a perfect design bed to provide that timeless and personal touch, faithful to the latest trends in decoration. Of course, without neglecting maximum comfort. • MATERIAL and DIMENSIONS: Its multi-slat mattress included in pine wood, is compatible with the 180x200cm mattress.
    Specification
    • Leatherette. Stainless steel. Polyurethane foam. Pine wood bed base
    Technical specification
    • Unique ref.7066-cama-moderna-polipiel-gris-acero-pulido-bed-angel-cerda
    • Product familyFurniture
    • Product groupBed
    • TypeObject (single object)
    • Date of publishing2021-05-06
    • Edition number1
    • Height (mm)1030
    • Width (mm)2030
    • Depth (mm)2300
    Related
    • Material mainLeather
    • Material secondaryStainless steel
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)79
    Classification
    • BIMobject CategoryFurniture - Beds

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City