Publish your products
AprilAire E050 Dehumidifier
AprilAire E050 Dehumidifier
AprilAire E050 Dehumidifier
    AprilAire

    AprilAire E050 Dehumidifier

    Maintaining the ideal relative humidity (RH) in the home is essential for a healthy living environment. Balanced humidity levels reduce the growth of harmful bacteria, viruses, fungi, and dust mites, supporting overall well-being.

    The AprilAire E050 Dehumidifier is a compact yet powerful solution designed to make humidity control effortless. Users simply set their desired RH level, and the unit automatically manages operation—running as needed and pausing once the set point is reached. Periodic sampling ensures consistent comfort by restarting the system only when necessary.

    Built for tight or hard-to-reach spaces, the E050 removes up to 50 pints of moisture per day, stabilizing humidity levels and protecting against structural damage from excess moisture, pests, and mold. A side-mounted automatic digital control and display provide easy monitoring and adjustments, while the use of R32 refrigerant lowers Global Warming Potential without compromising performance—reflecting AprilAire’s commitment to sustainability.

    Crafted with corrosion-resistant aluminum coils, the E050 is designed and assembled in the USA with U.S. and global components. Backed by a 5-year warranty, it delivers lasting reliability, making it a trusted solution for long-term indoor air quality management.

    Specification
    • Capacity (pints per day):

        • @ 80°F / 60% RH: 50 ppd
        • @ 73°F / 60% RH: 42 ppd
        • @ 65°F / 60% RH: 35 ppd

        Energy Factor (L/kWh):

        1. @ 80°F / 60% RH: 2.0
        2. @ 73°F / 60% RH: 1.8
        3. @ 65°F / 60% RH: 1.7

        Airflow (dry coil, varying E.S.P.)

        • 0.0” w.c.: 145 CFM
        • 0.2” w.c.: 125 CFM
        • 0.4” w.c.: 105 CFM

        Electrical

        • Voltage / Phase / Frequency: 120 VAC, 1 phase, 60 Hz
        • Current Draw: 4.2 Amps

        Sound Levels

        • 54 dBA (ducted)
        • 57 dBA (un-ducted)

        Dimensions & Weight

        • Cabinet Dimensions: 10" W × 10" H × 25" L
        • Unit Weight: 46 lbs
        • Shipping Weight: 55 lbs

        Operating Range

        • Control Range: 42°F–78°F dew point or 40%–80% RH
        • Inlet Air (dehumidification): 50°F–104°F, 40°F dew point minimum
        • Ventilation: 40°F–140°F, 0%–99% RH (non-condensing)

      Technical specification
      • Unique ref.aprilaire-e050-dehumidifier
      • Product familyDehumdification
      • Product groupDehumidifier
      • TypeObject (single object)
      • Date of publishing2025-11-07
      • Edition number1
      Related
      • Material mainMetal
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryHVAC - Mechanical Ventilation
      • Uniclass 2015 CodePr_65_67_39
      • Uniclass 2015 DescriptionHumidifiers and dehumidifiers
      • CSI MasterFormat 2014 Code23 84 16
      • CSI MasterFormat 2014 TitleMechanical Dehumidification Units
      • OmniClass Number23-33 27 13
      • OmniClass TitleDehumidifiers

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States