Publish your products
AprilAire S86WMUPR Programmable Wi-Fi Thermostat
AprilAire S86WMUPR Programmable Wi-Fi Thermostat
AprilAire S86WMUPR Programmable Wi-Fi Thermostat
    AprilAire

    AprilAire S86WMUPR Programmable Wi-Fi Thermostat

    The AprilAire S86WMUPR Wi-Fi Programmable Thermostat takes Healthy Air control to the next level. With automatic control of your humidifier, dehumidifier, air cleaner, and temperature, it makes managing Indoor Air Quality simple and effective. Paired with the AprilAire Healthy Air App, you can monitor and adjust your home’s air from anywhere, right from your smartphone.

    AprilAire Wireless Sensors (sold separately)

    The S86WMUPR is fully compatible with AprilAire’s wireless sensors, expanding your ability to fine-tune comfort and Indoor Air Quality:

    • Z10IDT Wireless Indoor Sensor: Detects relative humidity and temperature inside your home. Helps reduce hot and cold spots by averaging readings across all installed sensors and enables scheduling of temperature changes in specific rooms or zones.
    • Z10ODT Wireless Outdoor Sensor: Monitors outdoor temperature and humidity, sending data to your thermostat for precise control of your AprilAire Humidifier or Fresh Air Ventilator.

    Compatibility

    • Works with AprilAire Z10IDT Wireless Indoor Sensor
    • Works with AprilAire Z10ODT Wireless Outdoor Sensor
    • Integrates with the Alarm.com energy management ecosystem, making it easy to connect and control multiple smart home features in one app
    Specification
    • Dimensions

      • 4.38" × 4.38" × 0.80"

      Environment

      • Operating Temperature: 32°F–120°F (0°C–48.9°C)
      • Operating Humidity: 5%–90% RH

      Electrical

      • Operating Voltage: 24VAC (18–30VAC)
      • Current:
        • Maximum: 2.5A (total)
        • 1.0A (single output)

      Thermal

      • Display Range:
        • Room Temperature: 32°F–99°F (0°C–40°C)
        • Outdoor Temperature: -40°F–130°F (-40°C–55°C)
      • Setpoint Range:
        • Heat: 40°F–90°F (4°C–32°C)
        • Cool: 50°F–99°F (10°C–37°C)
    Technical specification
    • Unique ref.aprilaire-s86wmupr-programmable-wi-fi-thermostat
    • Product familyTemperature Controls
    • Product groupThermostat
    • TypeObject (single object)
    • Date of publishing2025-11-07
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Control Panels
    • Uniclass 2015 CodePr_75_50_18_17
    • Uniclass 2015 DescriptionControl panels
    • CSI MasterFormat 2014 Code40 74 00
    • CSI MasterFormat 2014 TitleTemperature Measurement
    • OmniClass Number23-27 11 11 15 11
    • OmniClass TitleDigital Temperature Controllers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States