Publish your products
AprilAire V22BEC Energy Recovery Ventilator
AprilAire V22BEC Energy Recovery Ventilator
AprilAire V22BEC Energy Recovery Ventilator
    AprilAire

    AprilAire V22BEC Energy Recovery Ventilator

    The AprilAire V22BEC Energy Recovery Ventilator offers a cutting-edge ventilation solution for new, tightly built homes. Featuring a user-friendly, push-button interface and dual fan speed control, this ventilator provides an effortless way to achieve optimal Indoor Air Quality.

    With a focus on healthy and efficient delivery of fresh air, the V22BEC ERV is designed to help control humidity, making it an ideal choice for those seeking a comprehensive ventilation system that prioritizes both convenience and performance. Exhaust stale air while supplying an equal amount of fresh, outdoor air eliminating volatile organic compounds, and preserve the condition of the air through the exchange of heat and humidity.

    Take the next step toward a Healthy Home environment with the AprilAire V22BEC Energy Recovery Ventilator. Find a Healthy Air Professional near you.

    Specification
    • Performance

      • SRE: 72%
      • ASRE: 74%
      • Airflow: 118 CFM @ 0.30 in. w.c. external ductwork resistance (≈240 equivalent feet for each “fresh” and “stale” air stream)
      • Efficacy: 1.45 CFM/Watt @ 0.2 in. w.c. (maximum fan setting)

      Electrical

      • 120 VAC, 1.3A
      • Equipped with 4 ft. grounded power cord

      Filtration

      • 2 × Washable foam air filters

      Mounting Configurations

      • Ceiling, wall, or floor mount capable

      Weight

      • Unit Weight: 50 lbs
    Technical specification
    • Unique ref.aprilaire-v22bec-energy-recovery-ventilator
    • Product familyFresh Air Ventilation
    • Product groupAir Ventilators
    • TypeObject (single object)
    • Date of publishing2025-11-07
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • Uniclass 2015 CodeEF_65_40
    • Uniclass 2015 DescriptionVentilation
    • CSI MasterFormat 2014 Code33 81 33
    • CSI MasterFormat 2014 TitleCommunications Blowers, Fans, and Ventilation
    • OmniClass Number23-33 49 25 15
    • OmniClass TitleSupply Air Ventilation Registers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States