Publish your products
PIR insulated sandwich panel Ondatherm®2003
PIR insulated sandwich panel Ondatherm®2003
PIR insulated sandwich panel Ondatherm®2003
    Archived

    PIR insulated sandwich panel Ondatherm®2003

    Arcelormittal Construction - Ondatherm® 2003 is a wall cladding Insulated composite panel made of polyisocyanurate PIR core between prepainted steel Secret fixing giving optimal aestetic Several finishings such as ribbed : microprofiliert, eben, gesickt, gerillt, mediumprofiliert, V-profiliert Thicknesses from 60mm up to 140mm according to requested thermal performances Standard width 1000 mm Colors and materials to be choosen in Colorissime® according to the environment Suitable for horizontal or vertical installation with span up to 6ml
    Technical specification
    • Unique ref.ondatherm-2003
    • Product familySandwich panel/ Panneau sandwich
    • Product groupOndatherm® 2003
    • TypeObject (single object)
    • Date of publishing2017-11-27
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryPolyisocyanurate PIR
    Classification
    • BIMobject CategoryWalls - Sandwich Panels
    • IFC classificationBuilding Element
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodeSs_20_10_60_84
    • Uniclass 2015 DescriptionStructural insulated panel systems
    • CSI MasterFormat 2014 Code07 42 13.19
    • CSI MasterFormat 2014 TitleInsulated Metal Wall Panels
    • OmniClass Number23-13 35 21 19
    • OmniClass TitleStructural Panels
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit