Publish your products
Morelli Bench Metal Style

Morelli Bench Metal Style

The metal bench top is made from two perforated 13 Ga Steel planks with 10 Ga steel plank reinforcements. Metal bench is available in 48”/122cm and 66”/167cm seat widths.

Recognizing the need for urban furniture that is elegant, functional, and durable, the Morelli bench was designed to provide a comfortable waiting experience and raise the value of outdoor public spaces. The timeless design visually enhances the space it lives in, while the flexible material and width options respond to the unique needs of each public space; even indoors.

These perforations are an aesthetic and purposeful design choice that reduce the heat of the seat, making it a comfortable choice in multiple climates. The bench’s floor mounting legs offer secure and easy installation.

Technical specification
  • Unique ref.morelli_bench_metal
  • Product familyFurniture
  • Product groupChairs, Stools & Benches
  • TypeObject (single object)
  • Date of publishing2014-01-01
  • Edition number1
  • Height (inches)17.73
  • Width (inches)66
  • Depth (inches)20.78
Related
  • Material mainAluminum
  • Material secondaryStainless steel
  • Designed inCanada
  • Manufactured inCanada
  • Weight Net (Lbs)90
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurnishing Element
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
  • CSI MasterFormat 2014 Code12 67 23
  • CSI MasterFormat 2014 TitleBenches
  • OmniClass Number23-21 25 19 11 13
  • OmniClass TitleBenches
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit