Publish your products
Blue Line Walk-In Cooler

Blue Line Walk-In Cooler

3.4 out of 5 stars3.4(5 reviews)

Engineered to provide customers with a quick-ship, low-cost answer to their refrigeration needs while maintaining Arctic's quality and customer service.

  • Doors are 34” x 78” centered, self-closing, flush-mounted, foamed-in-place
  • Door includes 24” interior and exterior kick-plate
  • 2 Day Shipping:  Select models ship in as little as two business days
  • EcoNet® Enabled Unit Coolers are intelligent, electronically operated evaporators for walk-in coolers and freezers designed for easier installation and energy savins

Specification
  • GENERAL

    Walls, ceilings, and floors are constructed of Energy Code Compliant urethane foam 

    Floorless models include NSF approved, coved base vinyl screeds, pre-cut mitered  

    Spring-assist door closer and heavy-duty cam lift hinges

    Comes with a key-lock handle, LED thermometer, and switch

    DOOR CONSTRUCTION

       Doors are 34” x 78” centered, self-closing, flush-mounted, foamed-in-place
       Wood-free door & frame
       Door heater and pressure relief valve (PRV) factory mounted in all freezers

    INSULATION & PANELS

      Panels certified by Intertek to NSF 7, UL 471, and ASTM E84 (UL 723)
      Panels are tongue and groove, cam lock sealed with NSF approved vinyl gaskets
      Panels are designed and certified for use in walk-in cooler and freezer applications
       Insulating rating of 4" thick cooler panels R-value 28 and freezer panels R-value 32

    REFRIGERATION
       
        Available with self-contained or remote pre-assembled refrigeration
        Self-contained units include hot gas condensate. Plumbing connection is not required
        Some self-contained refrigeration models require electrical connection to be hardwired by others
       EcoNet® is available in pre-assembled walk-ins and is compatible with R404 and R448/449









    Technical specification
    • Unique ref.Blue_Line_walk-in_cooler
    • Product familyCooler
    • Product groupWalk-In Cooler
    • TypeBuilding Material
    • Date of publishing2021-05-13
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondary2C Polyurethane
    Classification
    • BIMobject CategoryKitchen - Appliances
    • IFC classificationChiller
    • ETIM CodeEC000628
    • ETIM NameRefrigerator
    • UNSPSC nameRefrigerant compressors
    • UNSPSC code40151607
    • Uniclass 2015 CodeAc_20_50_70
    • Uniclass 2015 DescriptionRefrigerated products wholesale selling
    • CSI MasterFormat 2014 Code11 41 13
    • CSI MasterFormat 2014 TitleRefrigerated Food Storage Cases
    • OmniClass Number23-21 21 23 11 15
    • OmniClass TitleCommercial Refrigerated Food Display Cases

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States