Publish your products
WPM 300 - Water based Epoxy Membrane

WPM 300 - Water based Epoxy Membrane

WPM 300 is a two component, high build, water-based epoxy polyamide membrane/barrier coating with excellent resistant to hydrostatic pressure and good bond to damp surfaces. It is suitable for areas such as potable water tanks where a tough, hard wearing protective surface resistant to corrosion, chemical attack and bacterial growth is necessary.
Specification
  • WPM 300 @ 27 ± 1ºC Colour Grey/White Finish Semi-gloss and goes to matt on aging Volume solids 44% Mixing ratio 1:1 (Part A / Part B) by volume Pot life 2 hours @ 25ºC 1 hour @ 35°C Drying Times Recoat time 4 hours @ 25°C & 50% R.H. Full cure 7 days @ 25°C & 50% R.H. VOC content 26 g/l
Technical specification
  • Unique ref.WPM-300
  • Product familyWaterproofing Systems
  • Product groupLIQUID APPLIED WATERPROOFING
  • TypeObject (single object)
  • Date of publishing2020-01-06
  • Edition number1
Related
  • Material mainEpoxy
  • Designed inIndia
  • Manufactured inIndia
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
  • IFC classificationFloor
  • UNSPSC nameStone or tile flooring
  • UNSPSC code30161706
  • Uniclass 2015 CodePr_20_31_02_89
  • Uniclass 2015 DescriptionTile adhesives
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-13 25 17
  • OmniClass TitleWaterproofing
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Asia
India
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit