Publish your products
ARDEX A 950 - Flexible putty for wall and ceiling.
For laying floors before laying tiles and tiles.
Cures and dries quickly.
ARDEX A 950 - Flexible putty for wall and ceiling.
For laying floors before laying tiles and tiles.
Cures and dries quickly.
ARDEX A 950 - Flexible putty for wall and ceiling.
For laying floors before laying tiles and tiles.
Cures and dries quickly.
ARDEX A 950 - Flexible putty for wall and ceiling.
For laying floors before laying tiles and tiles.
Cures and dries quickly.
    ARDEX

    ARDEX A 950 - Flexible putty for wall and ceiling. For laying floors before laying tiles and tiles. Cures and dries quickly.

    ARDEX A 950 is a flexible, rigid, flexible filler for repairing and paving wall and ceiling surfaces, as well as laying floors before laying tiles and tiles. Especially suitable for alignment of larger holes and recesses. Sealing membranes can be installed already after 1 day. Where no membrane is required, tiles can be installed already after 2-3 hours.
    Specification
    • Material consumption: Approx. 1.1 kg of powder per. m² / mm. Processing time: Approx. 30 - 40 min. at 20 ° C. Painting: After approx. 24 hours at 20 ° C. Tiles (without membrane): After 2 - 3 hours 20 ° C. Natural stone, membrane: After approx. 24 hours 20 ° C. Pressure strength (DIN 1164): After 1 day 6 N / mm² After 7 days 11 N / mm² After 28 days 14 N / mm² Bending tensile strength (DIN 1164): After 1 day 2 N / mm² After 7 days 3 N / mm² After 28 days 4 N / mm² Ph value: Newly stirred approx. 12. Cured approx. 10th Delivery: Sacks of 20 kg.
    Technical specification
    • Unique ref.ARDEX-A-950
    • Product familyWall Render
    • Product groupWall Filler and Skimcoat
    • TypeObject (single object)
    • Date of publishing2019-11-07
    • Edition number1
    Related
    • Material mainMortar
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryWalls - Finishes
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_31_64_12
    • Uniclass 2015 DescriptionCementitious renders
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 15 27
    • OmniClass TitleRenders
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe
    Denmark
    France
    Sweden
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit