Publish your products
ARDEX B 10 - Cement filler and smoothing compound for concrete
ARDEX

ARDEX B 10 - Cement filler and smoothing compound for concrete

Based on fast-curing 32.5 R-SF Witty cement. For filling small scratches and pores in concrete surfaces and for finishing the finishing of concrete elements. For indoor and outdoor use. For applying layers up to 3 mm thick. The thickness of the applied layer can be reduced to zero.
Specification
  • Mixing ratio: about 8.5 l of water: 25 kg of powder Specific gravity: about 1.2 kg / l density of fresh mortar: about 1.6 kg / l Material consumption: about 1.2 kg m2 / mm Working time (20 ° C): about 30 min PH value: about 12. Corrosive properties: does not contain any corrosive components on steel.
Technical specification
  • Unique ref.ARDEX-B-10
  • Product familyConcrete Repair
  • Product groupCement Filler and Smoothing Compound for Concrete
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Material mainCementitious
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWalls - Other
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35_31_64_12
  • Uniclass 2015 DescriptionCementitious renders
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 15 27
  • OmniClass TitleRenders
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe Asia
Austria
Türkiye
Czech Republic
Denmark
France
Poland
Russia
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit