Publish your products
ARDEX G 6 Flex 1-6 - Flexible Tile Grout
ARDEX G 6 Flex 1-6 - Flexible Tile Grout
    ARDEX

    ARDEX G 6 Flex 1-6 - Flexible Tile Grout

    Cement-based grout with the finest silicon-free fillers and special additives for fine the surface of the high-strength joints, which at the same time have optimum processing quality with a long wash time.
    Specification
    • Mix ratio: approx. 1.4 l water: 5 kg powder corresponds to volume parts approx. 1 part by volume of water: 3 parts by volume of powder Loose weight: approx. 1.2 kg / l Fresh mortar weight: approx. 1.8 kg / l Material consumption: with a joint width of 3 mm and joint depth 5 mm for paving possibly. medium mosaic 60 x 60 cm approx. 0.10 kg / m² 30 x 60 cm approx. 0.15 kg / m² 30 x 30 cm approx. 0.20 kg / m² 15 x 15 cm approx. 0.35 kg / m² 10 x 10 cm approx. 0.45 kg / m² 05 x 05 cm approx. 0.90 kg / m² Additional loss of excess material on the tiles depends on their surface and processing method 0.05 - 0.10 kg / m². Processing time (20 ° C): approx. 1.5 hours Set to light foot traffic (20 ° C): after approx. 4 hours Ball Test (Brinell): after 1 day approx. 35 N / mm² after 3 days approx. 55 N / mm² after 7 days approx. 65 N / mm² after 28 days approx. 75 N / mm² Suitability for underfloor heating: yes GHS / CLP Labeling: GHS05 "Corrosive" Signal word: danger Marking according to GGVSEB / ADR: none Packaging: 5 kg net Storage: in dry areas in original  packing approx. 12 months
    Technical specification
    • Unique ref.ARDEX-G-6
    • Product familyTile & Stone Installation System
    • Product groupFlexible Grout
    • TypeObject (single object)
    • Date of publishing2019-11-07
    • Edition number1
    Related
    • Material mainCementitious
    • Designed inCzech Republic
    • Manufactured inCzech Republic
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • UNSPSC nameStone or tile flooring
    • UNSPSC code30161706
    • Uniclass 2015 CodeSs_30_42_72
    • Uniclass 2015 DescriptionResilient and textile floor covering systems
    • CSI MasterFormat 2014 Code09 65 19
    • CSI MasterFormat 2014 TitleResilient Tile Flooring
    • OmniClass Number23-15 17 13 13
    • OmniClass TitleTile Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe
    Austria
    Czech Republic
    Denmark
    France
    Italy
    Poland
    Russia
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit