Publish your products
ARDEX A 35 - Ultra Rapid Drying Cement for Internal Screeds
ARDEX A 35 - Ultra Rapid Drying Cement for Internal Screeds
ARDEX A 35 - Ultra Rapid Drying Cement for Internal Screeds
ARDEX A 35 - Ultra Rapid Drying Cement for Internal Screeds
    ARDEX

    ARDEX A 35 - Ultra Rapid Drying Cement for Internal Screeds

    ARDEX A 35 produces ultra-rapid drying floor screed which can be walked on after just 3 hours and floorcoverings installed in as little as 4 hours, regardless of thickness. Use ARDEX A 35 for bonded, unbonded and floating screeds in internal locations.

    • Walk on after 3 hours
    • Receives ceramic and natural stone tiles directly after only 24 hours 
    • Install carpet, wood and vinyl floorcoverings after 24 hours, or just 4 hours for carpet and vinyl when smoothed with ARDEX A 55 
    • Passes BRE Screed (ISCR) Testing after 6 hours After just one day, achieves the acceptable minimum compressive and tensile bending strengths attained by an ordinary cement screed after 28 days 

    Unit Size Available: 25kg 

    Coverage: Approximately 3.2m²

    Specification
    • Working time at 20°C - approx. 60 minutes Walkability at 20°C - approx. 3 hours COMPRESSIVE STRENGTH USING 0-8MM GRADED AGGREGATE 1:4 Mix After 1 day 25.0 N/mm² After 3 days 32.0 N/mm² After 28 days 40.0 N/mm² 1:5 Mix After 1 day 23.0 N/mm² After 3 days 28.0 N/mm² After 28 days 32.0 N/mm² TENSILE BENDING STRENGTH 1:4 Mix After 1 day 5.0 N/mm² After 3 days 6.5 N/mm² After 28 days 7.0 N/mm² 1:5 Mix After 1 day 4.0 N/mm² After 3 days 5.0 N/mm² After 28 days 6.0 N/mm² SOUNDNESS (BRE SCREED TEST) - Normally after 6 hours
    Technical specification
    • Unique ref.Ardex-a-35
    • Product familyTile & Stone Installation System
    • Product groupScreeds/Mudbeds
    • TypeObject (single object)
    • Date of publishing2019-08-26
    • Edition number1
    Related
    • Material mainCement
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 13 13
    • OmniClass TitleTile Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe Asia
    Austria
    China
    Czech Republic
    Singapore
    Denmark
    France
    Ireland
    Italy
    Poland
    Russia
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit