Publish your products
ARDEX K 15 - High Build, Rapid Drying Smoothing Compound
ARDEX

ARDEX K 15 - High Build, Rapid Drying Smoothing Compound

ARDEX K 15 is an advanced, Rapid Drying, Heavy Duty Self-Levelling Smoothing Compound. Due to the unique rapid drying properties, ARDEX K 15 can receive floorcoverings in as little as 4 hours.

  • Receives floorcoverings in as little as 4 hours
  • Rapid hardening – walk on after 2 hours 
  • 30 minute working time
  • Apply from feather edge up to 35mm thick
  • Strong – high compressive strength
  • Ideal for LVT installations 

Unit Size Available: 22kg 

Coverage: Approximately 5.25m²

Specification
  • Weight of fresh mortar : approx. 2.13kg/litre
    Working time at 20°C : approx. 30 minutes
    Flow life at 20°C : approx. 15 minutes
    Initial Set (Vicat) : approx. 30 minutes
    Final Set (Vicat): approx. 2 hours
    Compressive Strength (DIN 1164) : After 28 days 35.0 N/mm2

Technical specification
  • Unique ref.Ardex-k-15-hb
  • Product familySubfloor Preparation
  • Product groupSelf-Leveling Underlayment
  • TypeObject (single object)
  • Date of publishing2019-08-26
  • Edition number1
Related
  • Material mainCementitious
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryFlooring - Underlay
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35_31_06
  • Uniclass 2015 DescriptionBedding and underlay compounds
  • CSI MasterFormat 2014 Code06 16 26
  • CSI MasterFormat 2014 TitleUnderlayment
  • OmniClass Number23-15 17 11 13 11 13
  • OmniClass TitlePortland Cement Floor Underlayments
  • CSI UniFormat II CodeB1010
  • CSI UniFormat II TitleFloor Construction

Region availability

Europe
Ireland
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit