Publish your products
PANDOMO PW Binder Matrix
ARDEX

PANDOMO PW Binder Matrix

For the production of cementitious, quickly usable floor coverings in terrazzo look in combination, on separating layer and on insulation.
Binder matrix available in white and black.
Walkable after 8 hours.
Sandable after 24 hours.
For layer thicknesses from 25 mm.
For indoor use.
With optimized processing properties.
Non-combustible.
Meets the requirements of DIN 18560 and EN 13813.

Processing time 60 minutes
Low shrinkage
Can be sanded quickly
Can be loaded quickly
Range of application
For the production of cement-ground visible surfaces in terrazzo look with fast accessibility and early initial strength.

in combination min. d= 25 mm
on separate layer min. d= 40 mm
as floating screed min. d= 45 mm
as heated screed min. d= 45 mm

Specification
  • Mixing ratio: 25 kg of PANDOMO PW or PB TerrazzoPlus binding matrix (1 original bag) and 37.5 kg of PANDOMO TG decorative stones are added to about 4.5-4.75 L of water

    Bulk weight of the mixture: approx. 1.4 kg / l

    Raw weight of the solution: approx. 2.4 kg / l

    Material Consumption: approx. 9 kg / m2 / cm

    Processing time (20 ° C) *: approx. 60 min

    Pedestrian load ready (20 ° C) *: after about 8 hours

    Drying: after about 24 hours (if necessary, protect the floor from premature drying with plastic wrap)

    Compressive strength*:
    after 1 day, ok. 40 N / mm2
    after 7 days, ok. 50 N / mm2
    after 28 days, ok. 60 N / mm2

    Bending Strength *:
    after 1 day, ok. 5 N / mm2
    after 7 days, ok. 6 N / mm2
    after 28 days - approx. 6 N / mm2
    PANDOMO TerrazzoPlus after 28 days corresponds to CT C60 F6 and can be applied instead of screeds.

    Fire class: A1 - according to EN 13501

    Wear resistance: A9 (according to EN 13892, part 3, Boehme wear / resistance class)

    Use on underfloor heating: yes

    Labeling according to GefStoffV (Hazardous Materials Handling Rules): Xi— is irritating

    Marking according to GGVS / ADR (Rules for the transport of dangerous goods by road / ADR): no

    Packaging: 25 kg net bags

    Storage: in dry rooms - approx. 6 months in original unopened packaging

Technical specification
  • Unique ref.PANDOMO-PW
  • Product familyFinished Surfaces
  • Product groupTerrazzo Binder Matrix
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Material mainConcrete
  • Designed inRussia
  • Manufactured inRussia
Classification
  • BIMobject CategoryFlooring - Tiles
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeSs_30_42_90_90
  • Uniclass 2015 DescriptionTerrazzo floor covering systems
  • CSI MasterFormat 2014 Code09 66 13
  • CSI MasterFormat 2014 TitlePortland Cement Terrazzo Flooring
  • OmniClass Number23-15 17 13 15 11
  • OmniClass TitlePortland Cement Terrazzo Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe Asia
Austria
Singapore
Czech Republic
Thailand
France
Germany
Ireland
Poland
Russia
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit