Publish your products
PANDOMO SP-SL - Stoneoil
ARDEX
Archived

PANDOMO SP-SL - Stoneoil

Product details
For protection of coloured and polished surfaces of PANDOMO® W1 walls and ceilings
Oil-wax-based, preservative-free
Silky luster
Abrasion resistant
Water-repellent
Colourless
High yield
Diffusive

Range of application
For indoor use
For protection of coloured and polished surfaces made of PANDOMO® W1
For private living areas and areas with moderate impact and shock loads, e.g. in exhibition rooms, foyers, public buildings, sales rooms and in private living areas.

Specification
  • Specific Weight: approx. 0.9 kg / l

    Consumption: PANDOMO® W1 2.0 or W3 2.0 17 / 3.1: approx. 25-30 g / m2 per layer
    PANDOMO® K1 or K3 17 / 3.1 approx. 50 g / m2 per layer
    PANDOMO® FloorPlus (K1 + sand HG) approx. 50-60 g / m2 per coat
    PANDOMO® K2 approx. 50-60 g / m2 per coat

    Designation according to GHS / CLP: GHS08 “hazardous material” Signal word: Danger
     
    Designation according to ADR: no

    Packing: 3 l canister and 1 l can

    Storage: in a dry room in well-closed packaging, stored for approx. 12 months.

Technical specification
  • Unique ref.Pandomo-SP-SL
  • Product familyFinished Surfaces
  • Product groupStone Oil Protectant
  • TypeObject (single object)
  • Date of publishing2019-08-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFlooring - Coatings & Coverings
  • CSI MasterFormat 2014 Code03 53 00
  • CSI MasterFormat 2014 TitleConcrete Topping
  • OmniClass Number23-15 17 11 11
  • OmniClass TitleFloor Toppings
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit