Publish your products
ARDEX 7+8™ Sealing Adhesive
ARDEX 7+8™ Sealing Adhesive
    ARDEX

    ARDEX 7+8™ Sealing Adhesive

    Sealing adhesive for laying the ARDEX SK 100 W sealing membrane

    ARDEX 7 + 8 is a sealing adhesive for installing the ARDEX SK 100 W indoor and outdoor waterproofing membrane, in swimming pools, on balconies and terraces in conjunction with the ARDEX SK TRICOM sealing kit.

    Product Highlights:

    • Solvent-free
    • Fast hardening and drying
    • Meets the requirements of EN 12004
    • Coatable and spatula-capable
    • Very low emission EC 1 PLUS R according to GEV EMICODE
    Specification
    • Technical specifications

      GISCODE
      ZP 1 = cementitious product

      EMICODE
      EC1

      Mixing ratio
      Adhesive consistency 
      5,00 kg ARDEX 7 Reactive 
      powder 4,25-5,00 kg ARDEX 8 Acrylate dispersion

      Trowelable consistency 
      5.0 kg ARDEX 7 reactive 
      powder 3.5 kg ARDEX 8 acrylate dispersion

      fresh weight
      approx. 1.30 kg / l with adhesive consistency
      approx. 1.40 kg / l with a spreadable consistency

      Processing time at + 20 ° C
      approx. 60 min

      Accessibility at + 20 ° C
      after about 2 hours

      packing
      Bucket with 5.00 kg net
      Bag with 5.00 kg net
      packed to 4 pieces

      storage
      Can be stored in dry rooms for approx. 12 months in the original sealed container.
      Store frost-proof.
      Opened containers are to be sealed airtight.

    Technical specification
    • Unique ref.ardex-7_8
    • Product familyWaterproofing
    • Product groupWaterproofing Adhesive
    • TypeObject (single object)
    • Date of publishing2019-10-07
    • Edition number1
    Related
    • Material mainCementitious
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
    • CSI MasterFormat 2014 Code07 10 00
    • CSI MasterFormat 2014 TitleDampproofing and Waterproofing
    • OmniClass Number23-13 25 17
    • OmniClass TitleWaterproofing

    Region availability

    Europe
    Denmark
    France
    Germany
    Poland
    Sweden
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit