This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ARDEX A 28 APO - Quick-binding screed binding

Unique ref.: ARDEX-A-28-APO
Brand: ARDEX
Product family: Tile & Stone Installation System
Product group: Screeds/Mudbeds
Date of publishing: 2019-11-07
Edition number: 1
Type: Object (single object)
Download (8)
Making cement jointless screeds
ARDEX A28 based on cement and improved,
modifiable additives from resin resins
artificial. The ARDEX A28 binder mixes with
aggregate with a fraction of 0-8 mm and water to consistency
plastic.

Mixing ratio: 1: 5 25 kg ARDEX A 28 125 kg sand with a fraction of 0-8 mm and 7-12 l of water (depending on sand moisture) 1: 6 25 kg ARDEX A 28 150 kg sand with a fraction of 0-8 mm and 7-12 l of water (depending on sand moisture)
Density of fresh mortar: about 2.0 kg / l
Material consumption: about 3.1 kg of powder per m2 at a thickness of 1 cm with a mixing ratio of 1: 5; about 2.6 kg of powder per m2 at a thickness of 1 cm with a mixing ratio of 1: 6
Working time (20 ° C): about 120 min. Possibility of pedestrian traffic: after about 24 hours.
PH value: approx. 12


Material main:
Material secondary:
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Flooring - Tiles
IFC classification: Floor
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L5331
Uniclass 1.4 Description: Floor tiles
Uniclass 2.0 Code: SS-20-42-72
Uniclass 2.0 Description: Resilient And Textile Floor Covering Systems
Uniclass 2015 Code: Pr_35_93_96
Uniclass 2015 Description: Wall and floor tile units
NBS Reference Code: 20-42-72
NBS Reference Description: Resilient And Textile Floor Covering Systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Number: 23-15 17 13 13
OmniClass Title: Tile Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
Europe
  • Poland

BIMobject®