Publish your products
ARDEX A 46™ Multi-Purpose Repair Mortar
ARDEX A 46™ Multi-Purpose Repair Mortar
    ARDEX

    ARDEX A 46™ Multi-Purpose Repair Mortar

    ARDEX A 46 is a rapid setting and drying, slump-free mortar. Easy to use ARDEX A 46 mixes and trowels easily and gives a smooth finish on both walls and floors. The exceptional hardness and shrinkage free finish of ARDEX A 46 is ideal for creating new ramps, forming coves, patch repairs, stairs, making good around penetrations and filling cracks. 

    • Ideal for the rapid repair of damaged concrete
    • Sets within 30 minutes
    • Slump free – ideal for wall and floor repairs
    • Apply from 2mm to 50mm thick
    • For internal and external use
    • Easy to smooth and float
    • Shrinkage compensated, and crack free

    Unit Size Available: 5kg, 11kg

    Coverage: Approximately 4m² at 2mm thick per 11kg unit

    Specification
    • Working Time approx. 15 minutes

      Compressive Strength 

      After 1 day 10.0 N/mm² 

      After 7 days 15.0 N/mm² 

      After 28 days 20.0 N/mm²

      Tensile Bending Strength 

      After 1 day 2.0 N/mm² 

      After 7 days 4.0 N/mm² 

      After 28 days 6.0 N/mm²

      Freeze thaw and salt resistant Yes

      Suitable for underfloor heating Yes

      Substrates:
      • New and existing concrete, moist or dry
      • Polyurethane coatings
      • Epoxy coatings 
      • Membrane coatings 
      • Ceramic and quarry tiles

      Location:
      • External and Internal 
      • Above or below grade application

      Colours:
      Grey

      Drying time:
      • Walkable in 2 to 4 hours 
      • Ready for tile or surface coatings from 24 hours

      Thickness:
      2 – 30mm in one application

      Packaging:
      4x3kg set, 11kg, 25kg bag


    Technical specification
    • Unique ref.ardex-a-46
    • Product familySubfloor Preparation
    • Product groupPatch
    • TypeObject (single object)
    • Date of publishing2019-06-21
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFlooring - Underlay
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_31_06
    • Uniclass 2015 DescriptionBedding and underlay compounds
    • CSI MasterFormat 2014 Code06 16 26
    • CSI MasterFormat 2014 TitleUnderlayment
    • OmniClass Number23-15 17 11 13 11 13
    • OmniClass TitlePortland Cement Floor Underlayments
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe Oceania Asia
    Austria
    Australia
    Singapore
    Czech Republic
    New Zealand
    Thailand
    Denmark
    Türkiye
    France
    Germany
    Ireland
    Italy
    Poland
    Russia
    Spain
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit