Features: • Fast: very fast drying time
• Efficient: extremely fast installation of large areas
• Clean: no risk of soiled floor covering
• Versatile application: useable for trowel and roller application
• Can be used as semi-wet and pressure sensitive
• Ease of application with extra long open time
• Universal: extra long tack for carpet tile installation
Location: Internal application
Airing Time: Approx. 5 – 15 minutes
Working Time: Approx. 120 minutes
Coverage:: Depending on the surface structure and absorbability of the subfloor. Approximately 130 – 160g/m2 with using A1 trowel, on a flat smooth surface. Coverage may vary if different trowel size is used.
Packaging: 10kg pail