Publish your products
ARDEX AF 825 - Tackifier
ARDEX AF 825 - Tackifier
    ARDEX

    ARDEX AF 825 - Tackifier

    ARDEX AF 825 Surface Tackifier Adhesive offers instant release allowing worn or damaged carpet tiles to be replaced easily. One 10kg tub can cover up to 125m² and floorcoverings can be installed in as little as 10 minutes, or up to 24 hours after application.

    • Instant release allows worn or damaged carpet tiles to be removed easily
    • Install floorcoverings in as little as 10 minutes, or up to 24 hours after application
    • Suitable for raised access flooring
    • High temperature resistance, suitable for use over underfloor heating systems
    • Extremely low odour

    Unit Size Available: 10kg

    Coverage: Up to 125m2

    ARDEX ENDURA

    Specification
    • Airing Time - Between 10-60 minutes Working Time - Up to 24 hours after application Open Time - Up to 24 hours
    Technical specification
    • Unique ref.Ardex-af-825
    • Product familyFlooring Adhesive
    • Product groupTackifier
    • TypeObject (single object)
    • Date of publishing2019-08-26
    • Edition number1
    Related
    • Material mainAcrylic
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Other
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 00
    • OmniClass TitleFloor Coverings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe Oceania
    Czech Republic
    New Zealand
    France
    Ireland
    Poland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit