Publish your products
ARDEX B 12™ Concrete Finish Compound
ARDEX B 12™ Concrete Finish Compound
    ARDEX

    ARDEX B 12™ Concrete Finish Compound

    ARDEX B 12 is a repair, smoothing and levelling compound for walls and ceilings. Ideal for filling cracks, holes, voids and large surface irregularities. ARDEX B 12 can be applied internally or externally on dry or damp surfaces.

    Specification
    • Floor coverings: Ceramic tiles , Natural stone tiles
      Substrates:  New and existing concrete , board
      Location: Internal and external
      Colours: Grey
      Working Time: Approx. 45 minutes
      Drying Time:  Approx. 2 hours
      Thickness:  For layers over 5mm maximum 10mm of ARDEX B12  mortar must have a filler or washed sand, grain size 0-4mm of up to 1/3 of the mortar volume; for layers over 10mm gravel of grain size
      Coverage: 1.2kg per m2
      Packaging: 20 kg bag

    Technical specification
    • Unique ref.ardex-b-12
    • Product familyConcrete Repair
    • Product groupConcrete Finishing Compound
    • TypeObject (single object)
    • Date of publishing2019-06-21
    • Edition number1
    Related
    • Material mainConcrete
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Concrete
    • IFC classificationWall
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodePr_35_31_64
    • Uniclass 2015 DescriptionPlasters and renders
    • CSI MasterFormat 2014 Code09 70 00
    • CSI MasterFormat 2014 TitleWall Finishes
    • OmniClass Number23-15 00 00
    • OmniClass TitleInterior and Finish Products
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    Europe
    Austria
    Czech Republic
    Denmark
    France
    Germany
    Poland
    Russia
    Sweden
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit