Publish your products
ARDEX CL 300™ Object-Leveling Compound
ARDEX

ARDEX CL 300™ Object-Leveling Compound

Object-leveling compound

Product Highlights:

  • Cement-base
  • Filling, leveling and leveling of floor surfaces indoors, for the absorption of floor coverings, tile coverings, cast stone and natural stone tiles
  • For holding parquet when using SMP adhesives, such. Eg ARDEX AF 460 MS, ARDEX AF 480 MS
  • For layer thicknesses from 2 to 20 mm
  • self leveling
  • Pumpable
  • After about 2 - 3 hours walkable
  • stress
Specification
  • bulk weight
    approx. 1.20 kg / l

    fresh weight
    approx. 1.90 kg / l

    material requirements
    approx. 1.50 kg / m² / mm

    Processing time at + 20 ° C
    approx. 30 min

    underfloor heating fitness
    Yes

    EMICODE
    EC 1

    packing
    Special bags with 25.00 net

    storage
    Can be stored in dry rooms for approx. 12 months in the original sealed container.

    Mixing ratio
    approximately  Water:  5.75 L  ARDEX CL 300

    Compressive strength
    after 1 days about 10.00 N / mm²
    after 7 days approx. 20.00 N / mm²
    after 28 days approx. 30.00 N / mm²

    Accessibility at + 20 ° C
    after approx. 2.00 h - 3.00 h

    Flexural strength
    after 1 days approx. 3.00 N / mm²
    after 7 days approx. 5.00 N / mm²
    after 28 days approx. 8.00 N / mm²

    Laying tiles (+ 20 ° C)
    after approx. 2.00 h - 3.00 h

    Laying natural stone (+ 20 ° C)
    after drying

    Laying at + 20 ° C
    up to 10 mm layer thickness after approx. 1 d
    over 10 mm layer thickness after approx. 3 d

Technical specification
  • Unique ref.ardex-cl-300
  • Product familySubfloor Preparation
  • Product groupSelf-Leveling Underlayment
  • TypeObject (single object)
  • Date of publishing2019-06-21
  • Edition number1
Related
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryFlooring - Underlay
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35_31_06
  • Uniclass 2015 DescriptionBedding and underlay compounds
  • CSI MasterFormat 2014 Code06 16 26
  • CSI MasterFormat 2014 TitleUnderlayment
  • OmniClass Number23-15 17 11 13 11 13
  • OmniClass TitlePortland Cement Floor Underlayments
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe
Germany
Poland
Switzerland
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit