Publish your products
ARDEX EG 8 PLUS - Easy Apply & Clean Epoxy Tile Grout & Adhesive
ARDEX EG 8 PLUS - Easy Apply & Clean Epoxy Tile Grout & Adhesive
ARDEX EG 8 PLUS - Easy Apply & Clean Epoxy Tile Grout & Adhesive
    ARDEX

    ARDEX EG 8 PLUS - Easy Apply & Clean Epoxy Tile Grout & Adhesive

    Unlike traditional epoxy grouts, ARDEX EG 8 PLUS is easy to apply, requires no special tools, and can be cleaned off the tile surface up to 60 minutes after application.

    • Combines the chemical resistance of epoxy grouts, with the ease of application cement based grouts
    • Can be cleaned off the tile surface up to 60 minutes after application
    • No special application tools required
    • Resists chemical attack, and is waterproof and abrasion resistant
    • Hygienic and durable for a reduced maintenance schedule
    • Ideal for use in swimming pools, hydrotherapy and spa baths, bathrooms & showers
    • Suitable for joints 1-6mm wide
    • Suitable for wall and floor applications
    • Suitable for internal and external areas, including swimming pools
    • Suitable for use with underfloor heating
    • Awarded EC1 R PLUS EMICODE label for achieving the lowest possible emission limits

    Colours Available: White, Grey, Silver Grey, Bahama Beige & Anthracite

    Unit Size Available: 4kg

    Specification
    • Suitable for External Use or Wet Areas - Yes, including swimming pools Suitable for Use with Under Tile Heating - Yes Joint Width - 1-6mm Pot Life - 60 minutes Walkable After -12 hours
    Technical specification
    • Unique ref.Ardex-eg-8-plus
    • Product familyTile & Stone Installation System
    • Product groupGrout
    • TypeObject (single object)
    • Date of publishing2019-08-26
    • Edition number1
    Related
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • UNSPSC nameStone or tile flooring
    • UNSPSC code30161706
    • Uniclass 2015 CodePr_20_31_02_89
    • Uniclass 2015 DescriptionTile adhesives
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 13 13
    • OmniClass TitleTile Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe
    Ireland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit