Publish your products
ARDEX FG 8 - Tile / marble high elasticity antimicrobial color tile jointing agent
ARDEX

ARDEX FG 8 - Tile / marble high elasticity antimicrobial color tile jointing agent

ARDEX FG 8 is a high elasticity tile / marble high elasticity antibacterial color tile jointing agent. It is excellent in elasticity, excellent in water resistance and antibacterial power, and is suitable for kitchens and bathrooms. It can be used for tiles or marbles with fine powder and weak surface strength.
Specification
  • Joint width: 1mm ~ 8mm Coverage: • Inside / Outside • Vibrant railways, subways and high-rise buildings • Kitchen and other food handling places • Tile / marble construction places such as hotels, department stores • Freshwater places such as swimming pools and baths • Places requiring chemical resistance • Ceramic, mosaic tiles, marble, etc. Construction Area: Floor, Wall Color: 15 colors Packing: 20kg
Technical specification
  • Unique ref.ARDEX-FG-8
  • Product familyTile & Stone Installation System
  • Product groupTile and Marble Grout
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Designed inSouth Korea
  • Manufactured inSouth Korea
Classification
  • BIMobject CategoryFlooring - Tiles
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodePr_35_93_96
  • Uniclass 2015 DescriptionWall and floor tile units
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Oceania Europe Asia
Australia
Czech Republic
Singapore
New Zealand
South Korea
Thailand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit