Publish your products
ARDEX G8S Flex 1-6 FLEX JOINT MORTAR
ARDEX G8S Flex 1-6 FLEX JOINT MORTAR
    ARDEX

    ARDEX G8S Flex 1-6 FLEX JOINT MORTAR

    Quick hardening Flex grout. For joint widths of 1 - 6 mm, on walls and floors, indoors and outdoors.

    With ARDEX G8S FLEX 1-6, joints with a particularly fine surface and great strength can be produced. ARDEX G8S FLEX 1-6 has, after hardening, water and dirt repellent properties that have a positive effect on the appearance, texture and value retention of the coverings. The high ductility and good flank adhesion cause a stress reduction in thermally stressed surfaces and contribute significantly to the safety of the coverings. As well as the preventive protection against the formation of molds. Despite its rapid hardening, ARDEX G8S FLEX 1-6 is easy to process, does not burn and has a high filling power. ARDEX G8S FLEX 1-6 meets the requirements of CG2 WA according to EN 13888 and is very low emission - EC 1 R PLUS - according to GEV EMICODE.

    Product Highlights:

    • For joint widths of 1-6 mm
    • Flexible / high strength
    • Quartz-free - very smooth and fine joint surface
    • Extensive color spectrum
    • CG2 WA according to EN 13888
    Specification
    • Technical specifications

      bulk weight
      approx. 1.30 kg / l

      Processing time at + 20 ° C
      approx. 30 min

      storage
      Can be stored in dry rooms for approx. 12 months in the original sealed container.

      fresh weight
      about 2.00 kg / l

      Ball indentation hardness
      after 1 day approx. 40.00 N / mm²
      after 3 days about 55.00 N / mm²
      after 7 days approx. 75.00 N / mm²
      after 28 days approx. 80.00 N / mm²

      packing
      Bag with 5.00 kg net
      packed to 4 pieces
      52 packing units / pallet

      Mixing ratio
      approx.  2.75 l water:  12.50 kg  ARDEX G8S FLEX 1-6

      material requirements
      For joint width 3.00 mm , joint depth 5.00 mm
      for tiles or medium mosaic
      from 60 x 60 cm approx. 0.10 kg / m²
      from 60 x 30 cm approx. 0.15 kg / m²
      from 30 x 30 cm approx. 0.20 kg / m²
      from 15 x 15 cm approx. 0.35 kg / m²
      of 10 x 10 cm approx. 0.50 kg / m²
      of 5 x 5 cm approx. 1.00 kg / m²
      The additional losses due to excess material on the tiles amount to 0.05 - 0.10 kg / m² depending on their surface condition and method of operation .

      colour
      White
      pergamon
      silver gray
      light gray
      sandgrey
      Gray
      stone gray
      cement gray
      basalt
      anthracite
      jasmine
      bahamabeige
      Sand beige
      jura beige
      dun
      bali brown
      dark brown

      GISCODE
      ZP 1 = cementitious product

      EMICODE
      EC1
       
      Accessibility at + 20 ° C
      after approx. 90 min

      underfloor heating fitness
      Yes

    Technical specification
    • Unique ref.ardex-g8s-flex-1-6
    • Product familyTile & Stone Installation System
    • Product groupGrout
    • TypeObject (single object)
    • Date of publishing2019-10-07
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • UNSPSC nameStone or tile flooring
    • UNSPSC code30161706
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 17 13 13
    • OmniClass TitleTile Flooring
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction

    Region availability

    Europe
    Austria
    Czech Republic
    Denmark
    France
    Germany
    Italy
    Poland
    Russia
    Sweden
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit