Publish your products
ARDEX IFS MIX - Self-leveling mortar in medium and thick layer for continuous floors in industrial areas
ARDEX

ARDEX IFS MIX - Self-leveling mortar in medium and thick layer for continuous floors in industrial areas

Powder based on special cements and plasticizers with good dispersion capacity and special fillers. Mixed with water, a smooth, self-leveling and pumpable mortar is obtained, which is workable 1/2 hour and passable in 2 hours. The mortar dries and hardens by hydration, without shrinkage, preventing the appearance of cracks.
Specification
  • Mixing ratio: Approx. 4 l. of water for 25 kg. of powder, which corresponds to approximately 1 vol. of water: 4 vol. of dust Density: Approx. 1.5 Kg / l. Density of the fresh mortar: Approx. 2.1 Kg / l. Material consumption: Approx. 1.7 Kg. Powder / m2 / mm. Open time: Approx. 25 minutes (at 20 ° C) Workability time (+ 20 ° C): Approx. 1/2 hour Sealing protection with ARDEX-COAT: After the pouring of the mortar Up to 10 mm: 1 day Up to 30 mm: 3 days Compressive strength: After 1 day: approx 14.0 N / mm2 After 7 days: approx 21.0 N / mm2 After 28 days: approx 32.0 N / mm2 Resistance to the flexotraction: After 1 day: approx 3.8 N / mm2 After 7 days: approx 5.5N / mm2 After 28 days: approx 8.8 N / mm2 Brinell Hardness: After 1 day approx. 63 N / mm2 After 7 days: approx 68 N / mm2 After 28 days: approx 95 N / mm2 Suitable furniture with wheels: Yes Packaging: Sacks of 25 kg. Net Storage: Approx. 12 months in dry places and in its original closed container.
Technical specification
  • Unique ref.ARDEX-IFS-MIX
  • Product familySubfloor Preparation
  • Product groupThicker Layer High Build Self-Leveling Underlayment
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Material mainMortar
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryFlooring - Underlay
  • IFC classificationFloor
  • UNSPSC nameCarpet or rug underlays
  • UNSPSC code30161719
  • Uniclass 2015 CodePr_35_31_06_80
  • Uniclass 2015 DescriptionSmoothing and levelling underlay compounds
  • CSI MasterFormat 2014 Code06 16 26
  • CSI MasterFormat 2014 TitleUnderlayment
  • OmniClass Number23-15 17 11 13 11 13
  • OmniClass TitlePortland Cement Floor Underlayments
  • CSI UniFormat II CodeB1010
  • CSI UniFormat II TitleFloor Construction

Region availability

Europe
France
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit