Publish your products
ARDEX K 80™ Rapid Drying Industrial Topping/Wearing Surface
ARDEX K 80™ Rapid Drying Industrial Topping/Wearing Surface
    ARDEX

    ARDEX K 80™ Rapid Drying Industrial Topping/Wearing Surface

    ARDEX K 80 Rapid Drying Industrial Topping/Wearing Surface

    • Fast – install in the evening and re-open for business the next day
    • Withstands heavy wheeled traffic and has excellent abrasion resistance
    • Can be installed from 5mm-12mm over existing concrete surfaces
    • Pumpable
    Specification
    • Working time at 20°C
      Approximately 30 minutes

      Compressive Strength
      1 day 14 N/mm2
      7 days 20 N/mm2
      28 days 32 N/mm2

      Flexural Strength in accordance with EN 196
      1 day 3.8 N/mm2
      7 days 5.8 N/mm2
      28 days 9.0 N/mm2

      Ball Pressure Hardness
      1 day 60 N/mm2
      7 days 65 N/mm2
      28 days 90 N/mm2

      Abrasion Resistance
      The abrasion resistance of ARDEX K 80, when measured in accordance with BS 8204, was rated as at least AR1.

      Resistance to chair castors
      Yes
      Suitable for underfloor heating
      Yes
      Bulk density
      Approx. 1.3kg/litre

      Weight of fresh mortar
      approx. 2.0kg/litre

      Walkability at 20°C
      After approx. 2 hours

      Ready to receive floorings and coatings under good conditions at 20°C
      After 1 day up to 10mm

    Technical specification
    • Unique ref.ardex-k-80
    • Product familyFinished Surfaces
    • Product groupSelf-Leveling Topping
    • TypeObject (single object)
    • Date of publishing2019-06-21
    • Edition number1
    Related
    • Material mainCement
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_31_22_15
    • Uniclass 2015 DescriptionConcrete finishing coats
    • CSI MasterFormat 2014 Code03 35 00
    • CSI MasterFormat 2014 TitleConcrete Finishing
    • OmniClass Number23-15 17 11 11 11
    • OmniClass TitleConcrete Floor Toppings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America Europe Oceania Asia
    Anguilla
    Austria
    Australia
    Türkiye
    Antigua and Barbuda
    Czech Republic
    New Zealand
    Aruba
    Denmark
    Barbados
    France
    Belize
    Germany
    Bermuda
    Ireland
    British Virgin Islands
    Italy
    Canada
    Poland
    Caribbean Netherlands
    Russia
    Cayman Islands
    Sweden
    Collectivity of Saint Martin
    United Kingdom
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit