Publish your products
ARDEX VB 100™ Fast-Track, One Component Moisture Vapor Barrier
ARDEX VB 100™ Fast-Track, One Component Moisture Vapor Barrier
    ARDEX

    ARDEX VB 100™ Fast-Track, One Component Moisture Vapor Barrier

    ARDEX VB 100™ is a ready-to-use, one-component, water-based, two-coat system formulated to suppress excessive moisture in concrete.

    Key Features

    • Reduces moisture vapor emissions in concrete to acceptable levels for floor coverings
    • For RH readings up to 100%
    • For absorbent concrete
    • No minimum profile required
    • No priming required prior to installation of ARDEX underlayments
    • Fast drying – install ARDEX underlayments in as little as 60 minutes after applying the second coat
    • One-component system
    • Ready for use*, resealable and reusable
    • Easy to use and apply
    • Water-based, Zero VOC
    • ASTM E96 < .1 perms

    *As some settling can occur, stir the ARDEX VB 100 with a wooden paint stirrer or similar prior to use to ensure that all components that have settled are in full suspension. DO NOT MECHANICALLY MIX. DO NOT ADD WATER OR OTHER ADDITIVES!

    Specification
    • Installation

      Coverage: Approx. 1125 sq. ft. (27.6 sq. m) per unit at 2 coats
      Approx. 225 sq. ft. per gal. (5.5 sq. m per L) at 2 coats (Will vary with concrete surface profile, porosity and texture)

      Performance

      Effect of 14 pH Solution (ASTM D1308): No effect
      Walkable: When completely dry (approx. 60 minutes); no max. provided surface is protected
      Install Underlayment: 1 – 24 hours
      VOC: 0 g/L
      Packaging: One 5 gal. (19 L) pail
      Storage: Store in a cool, dry area. Do not leave containers exposed to sun. Keep from freezing. Keep away from heat.
      Shelf Life: 1 year, if unopened
      Open containers remain usable for 6 weeks if sealed and stored under proper conditions. Keep container closed when not in use.
      Warranty: ARDEX L.P. Standard Limited Warranty applies.

      Extended system warranty is available. Please note that training by the ARDEX Technical Service Department is required for extended warranty eligibility. Please contact the ARDEX Technical Service Department for details.

    Technical specification
    • Unique ref.Ardex-vb-100
    • Product familyMoisture Control System
    • Product groupOne Component Moisture Control System
    • TypeObject (single object)
    • Date of publishing2024-02-21
    • Edition number1
    Related
    • Material mainPolymer-modified cementitious
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit