Publish your products
ARDITEX NA Ultra Rapid Setting Latex Subfloor Levelling and Smoothing Compound - No Ammonia
ARDITEX NA Ultra Rapid Setting Latex Subfloor Levelling and Smoothing Compound - No Ammonia
ARDITEX NA Ultra Rapid Setting Latex Subfloor Levelling and Smoothing Compound - No Ammonia
ARDITEX NA Ultra Rapid Setting Latex Subfloor Levelling and Smoothing Compound - No Ammonia
ARDITEX NA Ultra Rapid Setting Latex Subfloor Levelling and Smoothing Compound - No Ammonia
ARDITEX NA Ultra Rapid Setting Latex Subfloor Levelling and Smoothing Compound - No Ammonia
ARDITEX NA Ultra Rapid Setting Latex Subfloor Levelling and Smoothing Compound - No Ammonia
    ARDEX

    ARDITEX NA Ultra Rapid Setting Latex Subfloor Levelling and Smoothing Compound - No Ammonia

    ARDITEX NA Levelling and Smoothing Compound saves you both time and money by removing the need for intensive preparation and priming. Its renowned versatility and advanced site tolerance reduces preparation machinery hire costs, lost time and call backs, helping to ensure that with ARDITEX NA, there really is no alternative.

    • Apply direct to most substrates without priming, including old adhesive residues and bitumen, flooring grade plywood, ARDEX
    • Damp Proof Membranes and even direct to ceramic tiling
    • Unaffected by moisture and can be used direct over damp concrete 
    • Install floorcoverings after 4 hours and ceramic tiles after 3 hours
    • Walk on after 2 hours
    • Convenient bag and bottle mix with no measuring or water required
    • Advanced performance, even at lower temperatures
    • Suitable for use with underfloor heating
    • The Original Yellow Bag ® 

    Unit Size Available: 20kg Powder & 4.85kg Latex 

    Coverage: Approximately 5m²

    Specification
    • Bulk density of powder approx. 1.3kg/litre 
      Initial Set (Vicat) approx. 1 hour 
      Final Set (Vicat) approx. 11/2 hours 
      Compressive Strength After 28 days approx. 16 N/mm² 
      Flexural Strength After 28 days approx. 5.5 N/mm² 
      Indentation Resistance 24 Hours 15N/mm² 7 days 25N/mm² 
      Typically floorcoverings range between 0.5 - 6N/mm²

    Technical specification
    • Unique ref.Arditex-NA
    • Product familySubfloor Preparation
    • Product groupTwo Component, Self-Leveling Underlayment
    • TypeObject (single object)
    • Date of publishing2019-08-26
    • Edition number1
    Related
    • Material mainOther
    • Material secondaryOther
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Underlay
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_31_06
    • Uniclass 2015 DescriptionBedding and underlay compounds
    • CSI MasterFormat 2014 Code06 16 26
    • CSI MasterFormat 2014 TitleUnderlayment
    • OmniClass Number23-15 17 11 13 11 13
    • OmniClass TitlePortland Cement Floor Underlayments
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction

    Region availability

    Oceania Europe Asia
    Australia
    France
    Thailand
    New Zealand
    Ireland
    Spain
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit