Publish your products
PANDOMO MW Binder Matrix
ARDEX

PANDOMO MW Binder Matrix

For the production of cement-based, quickly usable, designable floor coverings in composite.
Binder matrix available in white and black.
Walkable after 8 hours.
Sandable after 24 hours.
For layer thicknesses from 11 mm.
For indoor use.
With optimized processing properties.
Non-combustible.

Self-levelling
Processing time 30 minutes
Low shrinkage
Quick sanding
Quickly loadable
Range of application
Creation of representative, creatively designed visible and useful surfaces with quick accessibility and early initial strength in combination.

Specification
  • Mixing ratio: about 4.5-5 l of water is added 25 kg of binding matrix PANDOMO MW or MB Terrazzo Micro and 25 kg of small decorative stones PANDOMO TG (water consumption may vary slightly depending on the stones used)

    Bulk weight of the mixture: approx. 1.2 kg / l

    Wet weight of the solution: approx. 2.2 kg / l

    Material Consumption: approx. 10 kg / m2 / cm

    Processing time (20 ° C) *: approx. 30 minutes.

    Pedestrian load ready (20 ° C) *: after about 8 hours

    Drying: after about 24 hours (if necessary, protect the floor from premature drying with plastic wrap)

    Compressive strength*:
    after 1 day - approx. 30 N / mm2
    after 7 days, approx. 40 N / mm2
    after 28 days, approx. 45 N / mm2

    Bending Strength *:
    after 1 day - approx. 4 N / mm2
    after 7 days - approx. 4.5 N / mm2
    after 28 days - approx. 5 N / mm2

    Fire rating: A1 - according to EN 13501

    Wear resistance: A9 (according to EN 13892, part 3, Boehme wear / resistance class)

    Use on underfloor heating: yes

    Labeling according to GefStoffV (Hazardous Materials Handling Rules): Xi - is irritating

    Marking according to GGVS / ADR (Rules for the transport of dangerous goods by road / ADR): no

    Packaging: 25 kg net bags

    Storage: approx. 6 months in dry rooms, in the original unopened packaging

Technical specification
  • Unique ref.PANDOMO-MW
  • Product familyFinished Surfaces
  • Product groupTerrazzo Binder Matrix
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Material mainConcrete
  • Designed inRussia
  • Manufactured inRussia
Classification
  • BIMobject CategoryFlooring - Tiles
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeSs_30_42_90_90
  • Uniclass 2015 DescriptionTerrazzo floor covering systems
  • CSI MasterFormat 2014 Code09 66 13
  • CSI MasterFormat 2014 TitlePortland Cement Terrazzo Flooring
  • OmniClass Number23-15 17 13 15 11
  • OmniClass TitlePortland Cement Terrazzo Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe Asia
Austria
China
Czech Republic
Singapore
France
Thailand
Germany
Ireland
Poland
Russia
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit