Publish your products
Connecting Downpipe Shoe Diameter: 100 mm
Connecting Downpipe Shoe Diameter: 100 mm
Connecting Downpipe Shoe Diameter: 100 mm
Connecting Downpipe Shoe Diameter: 100 mm
Connecting Downpipe Shoe Diameter: 100 mm
Connecting Downpipe Shoe Diameter: 100 mm
Connecting Downpipe Shoe Diameter: 100 mm
Connecting Downpipe Shoe Diameter: 100 mm
Connecting Downpipe Shoe Diameter: 100 mm
Connecting Downpipe Shoe Diameter: 100 mm
    Areco

    Connecting Downpipe Shoe Diameter: 100 mm

    The Connecting Downpipe Shoe is used to transport water out of the downpipe, into a wastewater drain by the wall of the building. This prevents too much water accumulating by the building. Consider installing a leaf trap, or self-cleaning leaf trap, to prevent leaves and twigs getting into the surface water system. This BIM product represents Connecting Downpipe Shoe Diameter: 100 mm, intended for coordination and specification within the corresponding Areco rainwater drainage system.
    Specification
    • • Product: Connecting Downpipe Shoe Diameter: 100 mm • Product category: Construction: Roof Accessories • Material: Galvanized steel • Application: roof rainwater collection, conveyance, connection or support, as appropriate to the named component • Nominal diameter: 100 mm • Dimensions, coating/colour options, tolerances, structural performance and fixing details: refer to the current product datasheet and project requirements where not stated above
    Technical specification
    • Unique ref.ARS-CONDPIPESHOE100
    • Product familyRoof Drainage
    • Product groupRoof
    • TypeObject (single object)
    • Date of publishing2020-04-01
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Roof Accessories

    Region availability

    Europe
    Sweden