Publish your products
Maxi Sky 2 Infection Control
Maxi Sky 2 Infection Control
Maxi Sky 2 Infection Control
    Arjo

    Maxi Sky 2 Infection Control

    The Maxi Sky® 2 is a ceiling lift in Arjo's ever-evolving Maxi Sky® range that further improves the comfort for the patient during a transfer and also provides a more efficient and safe working environment for the care giver. The Maxi Sky 2 is always ready to use and with its new software combined with the colour display, it proactively informs the caregiver the status of the lift. The extensive spreader bar portolio, together with Quick-Connect™ enables the caregiver to carry out more optimised resident/patient transfers The new software, together with the colour LCD display enables a better interaction between the hoist. The display clearly informs the caregiver of battery status, maintenance requirements and any possible misuse or malfunctions. Easy access to internal components enables fast on-site servicing and maintenance - minimizing downtime and reducing operating costs Simple plug-in upgrades, Maxi Sky® 2 is designed for simple on-site upgrades, such as adding Powered DPS, Infrared Remote (IR) and Enhanced Charging System (ECS) Flexible Safe Working Load (SWL) can be adjusted to 272 kg (600 lbs), 200 kg (440 lbs) or 120 kg (265 lbs) to suit the structure of your care facility
    Specification
    • Adjustable safe working load 120 kg (265 lbs), 200 kg (440 lbs), 272 kg (600 lbs) Weight complete (Four-function model) 12.3 kg (27 lbs) Weight complete (Two-function model) 11.6 kg (26 lbs) Operating force of control < 5 N Lifting capacity 120 kg (265 lbs), 200 kg (440 lbs), 272 kg (600 lbs) Strap length 2500 mm (98.4”) Lifting speed 5.1 cm/sec (2.0”) without load 4.2 cm/sec (1.7”) at 120 kg (265 lb) 3.8 cm/sec (1.5”) at 200 kg (440 lb) 3.3 cm/sec (1.3”) at 272 kg (600 lb) Maximum stroke (from ceiling) 2300 mm (90.6”) Horizontal displacement speeds 10, 15 and 20 cm/sec (4”, 6” and 8”) Electrical Duty cycle Up/Down Motor: Max 10%, 2 minutes continuously Left/Right Motor: Max 20%, 5 minutes continuously Sit/Reclined Motor: Max 10%, 2 minutes continuously Charging Method Dedicated charging station position anywhere on the track layout OR Enhanced Charging Solution (ECR) enables device to charge anywhere on tracking layout, once handset is released Horizontal axis motor 24 VDC, 62 watts Vertical axis motor 24 VDC, 360 watts for 2 minutes max. Noise level for either raising or lowering max. 61 dBA max. (with or without load) Rating 24 VDC 15 A Medical equipment Type BF protection against electrical shock in accordance with IEC60601-1 Battery type Sealed rechargeable valve regulated lead acid battery Battery Autonomy Provides up to 120 transfers with a load of 100 kg (220 lb), up to 70 transfers with a load of 200 kg (440 lb) , 32 transfers with a load of 272kg (600 lb) Degree of protection – Lift IPX24 Degree of protection – Hand Control IP7 Lift - protection class Shock prevention Internally powered equipment Battery Charger input 100-240 VAC 50-60 Hz Battery Charger output 28.1 VDC 1 A max Battery Charger safety protection Class 2, double insulated 28.1 VDC 1 A max Infection Control Features The wipeable components are the Lifting strap, the Emergency Cord and Infection Control Spreader bar.
    Technical specification
    • Unique ref.Maxi-Sky-2-Infection-Control
    • Product familyCeiling lift
    • Product groupPatient lift
    • TypeObject (single object)
    • Date of publishing2019-11-01
    • Edition number1
    • Height (mm)176
    • Width (mm)418
    • Depth (mm)272
    Related
    • Material mainSteel
    • Material secondaryABS
    • Designed inSweden
    • Manufactured inCanada
    • Weight Net (Kg)12.3
    Classification
    • BIMobject CategoryMedical - All
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 54 00
    • CSI MasterFormat 2014 TitleHospitality Furniture
    • OmniClass Number23-21 11 00
    • OmniClass TitleCommercial Furniture

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Taiwan
    Saint Helena
    Serbia
    Tajikistan
    São Tomé and Príncipe
    Slovakia
    Thailand
    Senegal
    Slovenia
    Türkiye
    Seychelles
    Spain
    Turkmenistan
    Sierra Leone
    Svalbard and Jan Mayen
    United Arab Emirates
    Somalia
    Sweden
    Uzbekistan
    South Africa
    Switzerland
    Vietnam
    South Sudan
    Ukraine
    Yemen
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Similar products

    4.7 out of 5 stars 4.7 (22)
    4.8 out of 5 stars 4.8 (43)
    4.7 out of 5 stars 4.7 (13)
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit