Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/97e6aa9c-f659-48ea-b025-b5c99461b9c6
Home
Categories
Sanitary
Bathroom Installation Systems
Contour 21 Washbasin Mixer Thermostatic 1 hole Copper Tails
Unavailable in United States
Armitage Shanks
Follow
Contour 21 Washbasin Mixer Thermostatic 1 hole Copper Tails
(tp6) contour 21 washbasin mixer thermostatic 1 hole, single sequential long lever, copper tube inlet
Download
Specification
Specification
Thermostatic single sequential long lever, copper tube inlet
Technical specification
Technical specification
Unique ref.
A4169
Product family
Sanitary
Product group
Water supply fittings for wash basins and troughs
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
141
Width (mm)
62
Depth (mm)
123
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/A4169AA
Related
Related
Material main
Brass
Weight Net (Kg)
2.85
Classification
Classification
BIMobject Category
Sanitary - Bathroom Installation Systems
IFC classification
Valve
Uniclass 2015 Code
Pr_40_20_87_98
Uniclass 2015 Description
Washbasin taps
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
United Kingdom
Similar products
LAUFEN
Flush plate INEO ECLIPSE, smart connected, touch free, ambient light, grid operated, Dual Flush
Download
LAUFEN
INEOLINK WC element handicapped
Download
Ceramica Catalano
Ceramic Top 125x50
Download
DELABIE
564000BE TEMPOFIX 3 wall-mounted frame system for WCs
Download
ABI Interiors
Aliro Single Rail 712mm
Download
AXOR
13625USA AXOR Basic set for single lever basin mixer for concealed installation wall-mounted
Download