Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/943a4866-0c1b-4a77-8280-bb494bfac48f
Home
Categories
Sanitary
Bathroom Installation Systems
Markwik 21 Panel Mixer, Demountable Single Lever Sequential, Detachable Spout and Bioguard
Unavailable in United States
Armitage Shanks
Follow
Markwik 21 Panel Mixer, Demountable Single Lever Sequential, Detachable Spout and Bioguard
Markwik 21 demountable panel mixer, single sequential lever, detachable spout
Download
Specification
Specification
Lever operated thermostat tap
Technical specification
Technical specification
Unique ref.
A6243
Product family
Sanitary
Product group
Water supply fittings for wash basins and troughs
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
125
Width (mm)
261
Depth (mm)
225
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/A6243AA
Related
Related
Material main
Brass
Weight Net (Kg)
4
Classification
Classification
BIMobject Category
Sanitary - Bathroom Installation Systems
IFC classification
Valve
Uniclass 2015 Code
Pr_40_20_87_98
Uniclass 2015 Description
Washbasin taps
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
United Kingdom
Similar products
LAUFEN
Flush plate INEO ECLIPSE, smart connected, touch free, ambient light, grid operated, Dual Flush
Download
LAUFEN
INEOLINK WC element handicapped
Download
Ceramica Catalano
Ceramic Top 125x50
Download
DELABIE
564000BE TEMPOFIX 3 wall-mounted frame system for WCs
Download
ABI Interiors
Aliro Single Rail 712mm
Download
AXOR
13625USA AXOR Basic set for single lever basin mixer for concealed installation wall-mounted
Download