Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/a1d51e4f-40df-4a77-8fea-0513eda15855
Home
Categories
Sanitary
Taps & Mixers
Contour 21+ 1 hole thermostatic basin mixer, single sequential lever with copper tails
Unavailable in United States
Armitage Shanks
Follow
Contour 21+ 1 hole thermostatic basin mixer, single sequential lever with copper tails
Contour 21+ 1 hole thermostatic basin mixer, single sequential lever with copper tails
Download
Technical specification
Technical specification
Unique ref.
A6697
Product family
Sanitary
Product group
Washbasin taps
Type
Object (single object)
Date of publishing
2017-04-03
Edition number
1
Height (mm)
143
Width (mm)
51
Depth (mm)
139
Links
Links
Product url
http://www.idealspec.co.uk/assets/datasheet/A6697AA
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk
Related
Related
Material main
Brassware
Weight Net (Kg)
2.1
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Valve
Uniclass 2015 Code
Pr_40_20_87_98
Uniclass 2015 Description
Washbasin taps
Region availability
Europe
United Kingdom
Similar products
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Rio Classic Oil Rubbed Bronze Bathroom Sink Faucet
Download
Stern Engineering
Boreal touchless Duo - Soap and Water
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download