Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/f7eb53ba-8341-48c5-b8dc-30edc25f0e01
Home
Categories
Sanitary
Wash basins
SILHOUETTE - 2400Mm 4 Person Washtrough With Waste
Unavailable in United States
Armitage Shanks
Follow
SILHOUETTE - 2400Mm 4 Person Washtrough With Waste
2400mm 4 person washtrough with waste
Download
Technical specification
Technical specification
Unique ref.
S0627
Product family
SILHOUETTE
Product group
Basin
Type
Object (single object)
Date of publishing
2017-04-03
Edition number
1
Height (mm)
200
Width (mm)
2400
Depth (mm)
470
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/S248201
Related
Related
Material main
Ceramics
Weight Net (Kg)
65
Classification
Classification
BIMobject Category
Sanitary - Wash basins
Uniclass 2015 Code
Pr_40_20_96
Uniclass 2015 Description
Wash basins, sinks and troughs
Region availability
Europe
United Kingdom
Similar products
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
DuraSquare Hand Rinse Bathroom Sink 073245
4.3
(
87
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download