Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/e7cee58d-590d-4469-96bd-5aa5ec11626f
Home
Categories
Sanitary
Washtops
Broadway Washing Trough, 120cm Undrilled
Unavailable in United States
Armitage Shanks
Follow
Broadway Washing Trough, 120cm Undrilled
Broadway washing trough, 120 cm
Download
Specification
Specification
3 person trough
Technical specification
Technical specification
Unique ref.
S2098
Product family
Sanitary
Product group
Wash troughs
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
150
Width (mm)
400
Depth (mm)
1200
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/S209801
Related
Related
Material main
Vitreous china
Weight Net (Kg)
27
Classification
Classification
BIMobject Category
Sanitary - Washtops
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96_99
Uniclass 2015 Description
Wash troughs
OmniClass Number
23-31 00 00
OmniClass Title
Plumbing Specific Products and Equipment
Region availability
Europe
United Kingdom
Similar products
Wilsonart®
Solid Surface Sink - AV1612 - Oval Vanity
Download
Wilsonart®
Solid Surface Sink - AV1512 - Oval ADA Vanity Bowl
Download
Wilsonart®
Solid Surface Sink - AK2015 - Single Bowl Small
Download
Wilsonart®
Solid Surface Sink - AV1813 - Oval Vanity Large
Download
Wilsonart®
Solid Surface Sink - AV1410 - Small Oval Vanity Bowl
Download
Wilsonart®
Solid Surface Sink - AV1512R - Rectangular Vanity Bowl
Download