Publish your products
BERWICK2 CTP BSN 47X39 POL S/S 2TH
BERWICK2 CTP BSN 47X39 POL S/S 2TH
BERWICK2 CTP BSN 47X39 POL S/S 2TH

    BERWICK2 CTP BSN 47X39 POL S/S 2TH

    Berwick 2 Self Rimming Counter top Bowl, Chain Waste & Plug overflow, Stainless Steel.

    Specification
    • Berwick 2 Self Rimming Counter top Bowl with Chain Waste and Plug Overflow, Stainless Steel.

    Technical specification
    • Unique ref.S2628
    • Product familySanitary
    • Product groupWashbasins
    • TypeObject (single object)
    • Date of publishing2019-08-12
    • Edition number1
    • Height (mm)146
    • Width (mm)472
    • Depth (mm)390
    Links
    Related
    • Material mainStainless steel
    • Weight Net (Kg)2.3
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • OmniClass Number23-39 29 13 21 19
    • OmniClass TitleSurface Water Retention Basins

    Region availability

    Europe
    Bulgaria