Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/7a58e703-d582-4d7d-b7e2-e6bcf84a9641
Home
Categories
Sanitary
Wash basins
Marlow 21 Oval 55cm Under-countertop Washbasin, Overflow
Unavailable in United States
Armitage Shanks
Follow
Marlow 21 Oval 55cm Under-countertop Washbasin, Overflow
Marlow 21 oval 55 cm under-countertop washbasin with overflow
Download
Specification
Specification
Oval 55 cm under-countertop washbasin with overflow
Technical specification
Technical specification
Unique ref.
S2685
Product family
Sanitary
Product group
Undermounted wash basins
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
175
Width (mm)
552
Depth (mm)
381
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/S268501
Related
Related
Material main
Vitreous china
Weight Net (Kg)
8
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96_92
Uniclass 2015 Description
Undermounted wash basins
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Region availability
Europe
United Kingdom
Similar products
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
DuraSquare Hand Rinse Bathroom Sink 073245
4.3
(
87
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download